3156h SBC Configuration - AxisX
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
---|---|---|---|---|---|---|---|---|
Highest sub-index supported | 3156h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
SBC - Brake 1 - Axis 1 | 3156h | 1 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
SBC - Brake 2 - Axis 1 | 3156h | 2 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
SBC - Brake Time Delay (tSBC) - Axis 1 | 3156h | 3 | Unsigned16 | - | - | Read/Write | No | v1, v2 |
SBC - Muting - Axis 1 | 3156h | 4 | Unsigned8 | - | - | Read/Write | No | v1, v2 |